ProLine Door Bar Grid Strap
        
        Hover to magnify image or click to enlarge
      
        ProLine Door Bar Grid Strap
Straps mount to the door bar. Used to mount accessories to the door. Holds up to 100 lb. (45 kg).
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Constructed of 16 gauge steel with plated finish
 - Holds up to 100 lbs (45 kg)
 - Hardware included
 
Specifications
| Thickness | 1.52mm | 
| Thickness | 16ga | 
| Finish | Plated | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.