Cross Fitting Galvanized


Cross Fitting Galvanized
Lay-in Galvanized 90-Degree Crosses are used when there are four branches. It can be used as a 90-degree elbow or a 90-degree flush tee by adding Closure Plates. Top, bottom and side covers removable.
Details
Resources
Features
- Lay-in Galvanized 90-Degree Crosses are used when there are four branches
- It can be used as a 90-degree elbow or a 90-degree flush tee by adding Closure Plates
- Top, bottom and side covers removable
Specifications
Finish | Galvanized |
Material | Mild Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.