Cable Entry Gland Plate Round Counter Nut, CCFRMNUT
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Cable Entry Gland Plate Round Counter Nut, CCFRMNUT
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- CCFRMNUT Counter Nut only; CCFRBK Frame and CCFRM Locking Adapter sold separately
- IP66 Modular Halogen-free and silicone free cable entry system, that provide versatility, variability and variety
- The frames, inlays and grommets can be combined in many ways - ensuring you many versatile configuration options
- No need to disassemble and reconnect connectors on cables so manufactures warranty is not voided
- CCFR cable entry is quick and easy to assemble
- It is made of a sturdy, glass-fiber reinforced plastic
- CCFG grommets needs to be ordered separately
- CCFD dividers are bought separately as needed
- Operating Temperature: −40 to 120 °C / −40 to 248 °F
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.