SB/SBL Hollow Core Rail Drill Bit
        
        Hover to magnify image or click to enlarge
      
        SB/SBL Hollow Core Rail Drill Bit
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                          Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Designed for high-speed drilling applications
 - Withstands approximately 40 uses
 - Can be reground for further use
 - Specifically developed for rail steel
 - 3/4" (19 mm) Weldon shank
 - Allows for short drill times
 - High durability provides extended lifetime
 
Specifications
| Material | High-Speed Steel | 
| Finish | TIALN Coating | 
Brochure

- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.