Cable to Cable, High Voltage
Hover to magnify image or click to enlarge
Cable to Cable, High Voltage
nVent ERICO Cadweld high-voltage copper connections give you all the advantages you have come to expect from exothermic connections. nVent ERICO Cadweld connections have the current-carrying capacity equal to the conductors they connect and will never loosen or corrode. The nVent ERICO Cadweld high-voltage welding set-up uses a unique ceramic fiber smoke filter system which prevents sparks and produces minimal smoke, but also reduces dust and other emissions to an acceptable level for exposures, even if used in unventilated small rooms and cable tunnels.
Details
Resources
Features
- Forms a permanent, low resistance connection
- Provides a molecular bond
- nVent ERICO Cadweld Exothermic Connections are rated with the same current capacity as the conductor
- Portable installation equipment with no external source of power required
- Installers can be easily trained to make nVent ERICO Cadweld Exothermic Connections
- Connections can be visually inspected
- Sparkler required for ignition
Specifications
| Connection Type | Copper Cable to Copper Cable |
| XX-XXX-M | ||
| XX | Mold Family | |
| XXX | Conductor Code | |
| M* | Mold Only | |
* Empty if none
Brochure
Installation Manual / Instruction Sheet
Certifications
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.