L225 Lever Actuated Card-Lok


L225 Lever Actuated Card-Lok
Catalog#: L225-4.80
The Series L225 features a tool-free, lever design ideal for field level maintenance and can be shipped pre-calibrated for clamp force on request.
⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.
Details
Resources
CAD
Distributors In Your Area
Features
- 3 segment, non-shafted design
- Flexible mounting options
- Available with black anodized plating only
- Length 97 mm (3.80") to 325 mm (12.80"), 12.7 mm (0.5") increments
- Weight 1.65 g/cm (0.150 oz/")
- Profile 5.72 mm (0.225") x 6.86 mm (0.270")
- For cold wall applications
- Min expansion 8.26 mm (0.325")
- Lever actuated
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
CAD Generation
*Data subject to change without notice
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.