nVent ERIFLEX FleXbus HCBC Plate with PE Connection
        
        Hover to magnify image or click to enlarge
      
        nVent ERIFLEX FleXbus HCBC Plate with PE Connection
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                                      
            
      
  
          
                                      
            
      
  
          
                                      
            
      
  
          
                                      
            
      
  
          
                                      
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Rigid tinned copper part provides strong electrical contact to maintain braid expansion during compression
 - HCBC Plate allows FleXbus Conductor insulation to overlap the connection palm
 - HCBC Plate with PE connection allows conductor to be added to interconnect neutral and ground/earth
 - Tinned copper allows for copper or aluminum conductor connections
 - Installs quickly and easily
 - RoHS compliant
 
Specifications
| Material | Copper | 
| Finish | Tinned | 
Engineering Specification
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
        ERIFLEX FleXbus LSHFFR CC13323
      
      
              
          English
        
      
          
      IEC 61034-2; ISO 5659-2; UL 2885; IEC 60754-1; IEC 62821-2; UL 94; IEC 60695-2
    
      
        IEC 61439-1 FleXbus 1X01084-06
      
      
              
          English,French
        
      
          
      IEC 61439-1
    
      
        UR, QEUY2.E125470, FleXbus HCBC Clamps/Plates 
      
      
              
          English
        
      
          
      ANSI/UL 67, ANSI/UL 891
    
      
        UKCA, ERIFLEX FleXbus 
      
      
              
          English
        
      
          
      EN IEC 61439-1; EN IEC 60364; EN IEC 61914
    
      
        FleXbus Temp. Rise 
      
      
              
          English
        
      
          
      IEC 61439-1, IEC 60364
    
      
        CE, ERIFLEX FleXbus 
      
      
              
          English
        
      
          
      EN IEC 61439-1; EN IEC 60364; EN IEC 61914
    
      





- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.