Plug-In Unit Front Panel for Static Trapezoid Handle
Hover to magnify image or click to enlarge
Plug-In Unit Front Panel for Static Trapezoid Handle
The front panel enables the assembly of a plastic or Alu-profile static trapezoid handle. The front panel cannot be shielded with a textile gasket.
Details
Resources
Features
- Front panel, unshielded
- Front panel, Al, 2.5 mm, front anodized, conductive
Specifications
| Depth (D) | 2.5mm |
| Material | Aluminum |
| Finish | Anodized; Passivated |
| Accessory Type | Front panel |
| Product Type | Front Panel |
| Type | Front Panel for Handle (PIU) |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.