VersaRack Vertical Cable Manager
Hover to magnify image or click to enlarge
VersaRack Vertical Cable Manager
VersaRack offers a complimentary vertical cable manager that easily attaches to the right or left side of Swing-Out Rack. Each accessory includes one fully-assembled manager with retaining hardware and installation instructions. One or two can be attached to fit the application. The cable manager fingers are made of composite material. The vertical cable managers provides for easy and convenient cable management for high-density applications.
Details
Resources
Features
- VersaRack offers a complimentary vertical cable manager that easily attaches to the right or left side of Swing-Out Rack
- Each accessory includes one fully-assembled manager with retaining hardware and installation instructions
- One or two can be attached to fit the application
- The cable manager fingers are made of composite material
- The vertical cable managers provides for easy and convenient cable management for high-density applications
Specifications
| Color | Jet Black |
| Material | Mild Steel |
| Finish | Powder Coated |
| Color Code | RAL 9005 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.