Universal Transition Bracket
Hover to magnify image or click to enlarge
Universal Transition Bracket
The Universal Transition Bracket provides support for cable in transitions between horizontal and vertical routing. It mounts to strut, grid strap or ProLine and Network Vertical Tie-Down Cable Managers and can be used with VELCRO® Cable Wrap (must be ordered separately). It also includes mounting hardware. Please note VELCRO is a trademark of Velcro Industries B.V.
Details
Resources
Features
- The Universal Transition Bracket provides support for cable in transitions between horizontal and vertical routing
- It mounts to strut, grid strap or ProLine and Network Vertical Tie-Down Cable Managers and can be used with VELCRO® Cable Wrap (must be ordered separately)
- It also includes mounting hardware
- VELCRO is a trademark of Velcro Industries B.V.
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.