Transformer Rails
Hover to magnify image or click to enlarge
Transformer Rails
Transformer Rails are used to mount heavy components and transformers in the bottom of an enclosure.
Details
Resources
Features
- Commonly installed side-to-side in the frame
- Includes four M10 clamping nuts and bolts to attach equipment to rails
- Rails slotted to fit the integral mounting holes in the frame
- All mounting hardware included
Specifications
| Thickness | 2.66mm |
| Thickness | 12ga |
| Finish | Plated |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.