Tamper-Resistant Screw and Driver Bit
Hover to magnify image or click to enlarge
Tamper-Resistant Screw and Driver Bit
Designed for field installation on screw cover pull boxes and screw cover Type 3R enclosures (size 16.00 x 12.00 x 6.00 in. or smaller), consolets, pushbutton enclosures and Type 12 screw cover wiring trough. Driver bit must be ordered separately.
Details
Resources
Features
- ATRSK consists of four screws and four nylon captivating washers
- ATRSDVR (Driver bit) functions in any handle or socket capable of holding 1/4-in. hex insert bits
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.