Syspend Sanitary HMI Fixed Base Bracket
Hover to magnify image or click to enlarge
Syspend Sanitary HMI Fixed Base Bracket
Syspend Sanitary HMI Fixed Base Bracket provides a means of attaching a tube to a wall, floor or machine. Syspend-Lok attachment method prevents tubes from turning and pulling out of fittings and provides a water-tight connection.
Details
Resources
Features
- Type 304 polished stainless steel
- Includes 4 set screws that provide means of leveling the entire suspension system
- Surface mounting fasteners are not provided
- Optional Base Bracket Cover available to cover all exposed mounting hardware
- Syspend-Lok Wrench Head for attaching base bracket to tubes is included
- Strap wrench or spanner wrench that opens to 80 mm or greater can also be used
- Assembled Syspend Sanitary HMI Arm System has a max weight load of 90 lb. (40.8 kg)
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.