Syspend Sanitary HMI Base Bracket Cover
Hover to magnify image or click to enlarge
Syspend Sanitary HMI Base Bracket Cover
Syspend Sanitary HMI Base Bracket Cover installs over the fixed base bracket (not compatible with the swivel base bracket) and provides a means of covering all exposed mounting hardware. Simply snap into place over the base bracket.
Details
Resources
Features
- Type 304 polished stainless steel
- Not compatible with Syspend Sanitary HMI Swivel Base Bracket
- Gasket and mounting hardware are included
- Assembled Syspend Sanitary HMI Arm System has a max weight load of 90 lb. (40.8 kg)
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.