ProLine S1 Frame Package
Hover to magnify image or click to enlarge
ProLine S1 Frame Package
ProLine S1 Frame Packages are an economical rack solution for multi-tenant data center deployments. Comprised of a modular high strength frame and adjustable rack angles, the ProLine S1 Frame Packages are a flexible and scalable row-based rack solution.
Industry Standards
UL 2416 Listed File Number E230874
cUL Listed per CSA 22.2 60950-1-07
UL 2416 Bonding and Grounding (with use of PGK grounding kit)
EIA 310-D (RU - Rack Unit spacing, marking and position
Details
Resources
Features
- Combination foot and adjustable leveler in each cabinet corner
- Two sets of L-Shaped, heavy gauge Rack Angles with rack unit markings are furnished – tapped holes (10-32) on one side and square holes (.375 in. x .375 in.) on the other side
- Rack angles are fully adjustable front to rear and easily converted to either the tapped or square hole configuration; use square holes for server cabinets and tapped holes for communication cabinets
- Rack angles come centered in all cabinet for 19-in. rack spacing; in 700mm and 800m wide cabinets they can be adjusted to 23-in. rack spacing, and either centered or biased to one side for use with one or two vertical cable manager accessories (23-in. can only be biased in 800mm wide cabinets)
- Open base for easy cable entrance
- Compatible with all ProLine S1 accessories. See ProLine S1 Cabinet spec sheet for additional details
- 12 gauge cold rolled multi-formed welded steel frame construction
- Leveler is made of 12mm threaded steel, adjusting nut and composite foot
- LOAD RATING - Static (cabinet positioned in place and loaded with equipment) per UL 2416 test: 3000 lbs.
- DYNAMIC RATING*- Caster: Light Duty - 900 lbs.; Heavy Duty - 3000 lbs; order caster kits separately.
- Dynamic Ship Rating: 1000 lbs. per ASTM D4169-14 (Distribution Testing) and ASTM D4728 (Vibration Testing)
Specifications
| Material | Mild Steel |
| Finish | Powder Coated |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.