Skip to main content
Please Select Your Country/Language Preferences

DCFront_backDRingBrkt Product Photo Hover to magnify image or click to enlarge

ProLine Front-to-Back D-Ring Bracket

The Front-to-Back D-Ring Bracket manages cable routed between the front and back of a cabinet. It can be used with optional Universal D-Ring Brackets or Transition Brackets for increased flexibility in managing cables. The bracket mounts to any ProLine frame. It secures cable with D-Rings that snap open and closed for secure routing with easy access for wiring changes. The D-Rings can be oriented for vertical, front-to-back or side-to-side cable management. Please note this kit includes D-Rings and mounting hardware.

Read more Read less Print This Page
Details

Features

Specifications

Color Jet Black
Material Mild Steel
Finish Powder Coated
Color Code RAL 9005
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.