Open-Frame Horizontal Cable Manager Bar
Hover to magnify image or click to enlarge
Open-Frame Horizontal Cable Manager Bar
The Open-Frame Horizontal Cable Manager Bar supports cables between vertical and horizontal cable managers. It is designed for use with VELCRO® cable ties. The angled tie-off surfaces allow cable to follow a natural flow and maintain proper bend radius. It can be installed behind patch panels to support large permanent link cable bundles. It can also be installed on top of patch panels as a zero-RU manager to separate and control patch cables. The manager secures standard cables, including CAT 5e, 6 and 6A cables. It meets EIA 310-D standards. The manager bar includes all necessary mounting fasteners. VELCRO is a trademark of VELCRO Industries B.V.
Details
Resources
Features
- The Open-Frame Horizontal Cable Manager Bar supports cables between vertical and horizontal cable managers
- It is designed for use with VELCRO® cable ties
- The angled tie-off surfaces allow cable to follow a natural flow and maintain proper bend radius
- It can be installed behind patch panels to support large permanent link cable bundles
- It can also be installed on top of patch panels as a zero-RU manager to separate and control patch cables
- The manager secures standard cables, including CAT 5e, 6 and 6A cables
- It meets EIA 310-D standards
- The manager bar includes all necessary mounting fasteners
- VELCRO is a trademark of VELCRO Industries B.V.
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.