Open Frame Cable Trough
Hover to magnify image or click to enlarge
Open Frame Cable Trough
The Open-Frame Cable Trough support and directs un-bundled and bundled cable and mounts horizontally on 19-inch or 23-inch rack angles to support cables and power cords. It's U-shaped design is made of RAL 9005 painted steel.
Details
Resources
Features
- The Open-Frame Cable Trough support and directs un-bundled and bundled cable and mounts horizontally on 19-inch or 23-inch rack angles to support cables and power cords
- It is U-shaped design is made of RAL 9005 painted steel
Specifications
| Color | Jet Black |
| Material | Mild Steel |
| Finish | Powder Coated |
| Color Code | RAL 9005 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.