Mounting Bracket Kit
Hover to magnify image or click to enlarge
Mounting Bracket Kit
Mounting bracket kits are field-installable. DMFK1 and DMFK2 include two 14-gauge steel external mounting brackets and fasteners. CMFK, CMFKSS, and CMTGFT include four brackets per kit.
Details
Resources
Features
- Plastic mounting foot kits are rated for 500 lb (227 kg) maximum load
- Sealing washers are provided with each kit to maintain Type 4 and 12 after installation
- Stainless steel and plastic mounting bracket kits are rated to Type 4X
- All hardware is included
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.