Hover to magnify image or click to enlarge
GL66 Stainless Steel Wallmount 1/4 Turn Latch Type 4x
With streamlined styling and an attractive finish, these enclosures are an excellent option when style and function are key. Manufactured in Type 304 stainless steel, these enclosures are ideal for indoor or outdoor applications which require corrosion protection from chemicals and water. The enclosures contain an external body flange to prevent contaminants from entering the enclosure; a strong door with removable hinges; a conductive panel and quarter-turn latch with 3mm double-bit insert for a secure closure.
Industry Standards
UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No.
E61997
Mounting brackets required to meet UL/CSA external mounting requirements.
NEMA/EEMAC Type 3R, 4, 4X, 12, 13
CSA File No. 42186: Type 4, 4X, 12
VDE IP66
IEC 60529, IP66
Meets NEMA Type 3RX requirements
Features
- Removable hinges and double-bit latch insert
- Dimensions in millimeters
- Minimum-width body flange provides maximum body opening
- Pre-cut gland plate openings in the bottom of the enclosure with a seal to ensure protection
- External formed 90 degree body flange
- Door opens 210 degrees
- Mounting holes in back of body for direct mounting or for optional external mounting brackets
- Type 316 stainless steel hinge pins
- Corner-formed doors are easily removed by pulling clip-style hinge pins
- Quarter-turn latches furnished with 3mm double-bit insert
- Seamless foam-in-place gasket
- Self-grounding latch system with double seal
- Grounding stud on the body
- Full-sized galvanized steel back panel included
- Bonding provision on the door
- Furnished hardware kit includes: gasketed gland plates and hardware, grounding hardware and sealing washers for wallmounting holes
- Installation instructions
- Three-point latching on enclosures 1000 mm and taller
Specifications
| Finish | Brushed #3 |
| Material | Stainless Steel 304 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.