Door Stop Kit Steel for Free-Stand Enclosures
Hover to magnify image or click to enlarge
Door Stop Kit Steel for Free-Stand Enclosures
Designed for use with most standard, free-stand or floor-mount enclosures to secure the door in a 90-degree open position. This door stop kit is not intended for use in high-wind conditions.
Details
Resources
Features
- Can be mounted at the top or bottom of the door opening after drilling two small holes in the door and the enclosure
- Maintains UL/CSA Type 4, 4X, and 12 if properly installed in an
- Includes stainless steel mounting screws and nylon washers
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.