Cut-Off Fitting Feed-Through Fiberglass
Hover to magnify image or click to enlarge
Cut-Off Fitting Feed-Through Fiberglass
Feed-Through Fiberglass Cut-Off Fittings are used for custom fitting lengths up to 24in. Shorten body to desired length and weld on flange. Connects to other wireway sections and fittings and protects wires and cables in corrosive or dirty indoor or outdoor applications.
Details
Resources
Features
- Feed-Through Fiberglass Cut-Off Fittings are used for custom fitting lengths up to 24 inch
- Shorten body to desired length and weld on flange
- Connects to other wireway sections and fittings and protects wires and cables in corrosive or dirty indoor or outdoor applications.
Specifications
| Color Code | ANSI 61 |
| Material | Fiberglass |
| Color | Gray |
| Finish | Smooth Matte |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.