Cable Entry Gland Plate Round Modular, CCFR
Hover to magnify image or click to enlarge
Cable Entry Gland Plate Round Modular, CCFR
A fast, safe and versatile modular cable entry system in a round configuration, providing secure seals and strain relief for pre-assembled and unassembled cables with or without connectors.
Industry Standards
UL 508A Component Recognized; Type 1, 12, 4X (indoor only); File No. E61997
UL94 V-0 Flammability
NEMA Type 1, 12, 4X (indoor only)
CE
IP66
Details
Resources
Features
- Modular solution comprised of CCFR Frame, CCFRM Locking Adapter, and CCFRM Counter Nut
- Halogen and silicone free cable entry system
- The frames, inlays and grommets can be combined in many ways ensuring you many versatile configuration options
- No need to disassemble and reconnect connectors on cables so manufactures warranty is not voided
- CCFR cable entry is quick and easy to assemble
- It is made of a sturdy, glass-fiber reinforced plastic
- CCFG grommets needs to be ordered separately
- CCFD dividers are bought separately as needed
- Operating Temperature: −40 to 120 °C / −40 to 248 °F
- Note: CCFR63 is presently awaiting UL review for addition to file; order components separately if UL requirement is present
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.