Cable Entry Gland Plate Blind Cover, CEAB
Hover to magnify image or click to enlarge
Cable Entry Gland Plate Blind Cover, CEAB
Blind cover-to-cover opening for CEP and CCF cable entries.
Industry Standards
UL94 V-0 Flammability; File No. E61997
NEMA Type 1, 12, 4X (indoor only)
CE
IP66
Details
Benefits
Resources
Accessories
Features
- Description: Blind cover-to-cover openings for CEP and CCF cable entries. Mounted over the opening by using screw fixation.
- Finish: Black
- Flammability: UL94 V-0
- Material: Polyamide 6.6 / TPE
- Pack quantity: 10 pcs
- Protection: IP66
- Temperature resistance: -40°C to +120°C
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.