Base with Cutout for ProLine Sloped-Front HMI Enclosure
Hover to magnify image or click to enlarge
Base with Cutout for ProLine Sloped-Front HMI Enclosure
Base closes off open bottom of ProLine Sloped-Front HMI Enclosures. It has a stiffener framework attached to the inside and mounting holes that provide a rigid mounting means for 8.00 x 8.00-in. pedestal, pedestal extension, swivel tilt or angle adapter. It also has mounting holes pattern of 80x80 mm which fits Flange Coupling of Compact Series 4 System 80. Base has foam-in-place gasket.
Details
Resources
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.