APO Vent
Hover to magnify image or click to enlarge
APO Vent
APO Air Vents provide APO enclosures air circulation preventing condensation inside.
Details
Resources
Features
- Set of two pieces
- Two air vents must be mounted per enclosure to ensure sufficient air circulation and prevent condensation
- Complete with template and screws
- The air vents should be mounted in the upper and lower part of the enclosure
- UL Listed if factory installed
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.