Skip to main content
Please Select Your Country/Language Preferences

DBoxPatchPanelAnglec Product Photo Hover to magnify image or click to enlarge

D-Box Patch Panel Rack Angles

The Patch Panel Rack Angles drop 45 degrees to provide convenient access to equipment mounted on patch panels. They provide additional patch panel location in 36- and 48-inch (914- and 1219-mm) high cabinets. Please note htey are sold as a pair including mounting hardware and instruction manual.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us