IT Precision Slides
Flexible Product Capabilities
Heavy Duty Slides, Perfect for the AI Era and High Density Computing
nVent brings over 20 years of experience in precision slide design and innovation working with the best in the industry including leading ODM server manufacturers, cloud service providers, and system integrators.
High Quality (Process) and Design:
- High-precision production equipment (Roll Forming / Stamping / Assembly / Test).
- All products comply with RoHS, REACH regulations.
- Innovative design capabilities and more than 100 patents.
Adaptable Slide Widths: nVent adjusts slide widths to meet industry standards as server chassis expand to accommodate more powerful computing capabilities.
Universal Compatibility: Toolless installation on the rack, slides can be used with any server and hole pattern, with customized mounting available.
Cable Management Arm (CMA):
- Toolless installation on either side of the rack for flexibility.
- CMA extension up to 950mm.
Extensive Portfolio: Includes fixed rails, friction slides, and ball bearing options, supporting up to 100kg across various sizes.
Depth Compatibility: Adjusts to accommodate a variety of cabin depths.

Ball Bearing Slide Features and Benefits
- Available in multiple sizes and profiles to meet industry standards
- Ultra thin design to optimize space
- Extra long travel slides
- Best-in-class CMA
- Smooth slide operation facilitates easy chassis movement
- Full extension allows for access to cables
- Clean operation: no metal shavings or noise
- Simple maintenance

Friction Slides Features and Benefits
- Available in multiple sizes to meet industry standards
- Durability
- Simple maintenance
- Low push/pull force design
Engineering Capabilities
- 20+ years experience with premium global brands
- Experienced team of engineers located through out the globe
- Comprehensive test laboratories to validate real-world slide performance and capabilities
Recent innovations include:
- New features for immersion cooled servers
- Heavy duty slides for higher loads
- Longer travel slides
- Ergonomic enhancements
- New profiles aligning with server innovation
- Heavy Duty Slides for AI
Manufacturing to Scale
By the numbers:
- Over 160,000 sq. ft manufacturing space
- Shipping millions of slides per year
Capabilities include:
- Roll forming
- Stamping
- Wire-roll form
- Engineered linear motion slides
- Electronic assembly

Bangkok