SES(B), 320 kA, 120/240 V Un, 3PhΔ 4W+G Distribution System
Hover to magnify image or click to enlarge
Hover to magnify image or click to enlarge
SES(B), 320 kA, 120/240 V Un, 3PhΔ 4W+G Distribution System
Catalog#: SES320B120240D
The nVent ERICO SES320 B Series of Surge Protective Devices (SPD) provides economical protection against damaging transients and surge currents. The B Series is a cUL 1449 listed SPD for Type 1 and Type 2 locations allowing for installation either on...
Details
Application images
Resources
CAD
Features
- 320 kA 8/20 μs maximum surge rating per phase
- Excellent clamping and low UL voltage protection ratings
- Features relay alarming for power/phase loss and status of SPD health
- Compact design can be directly mounted to panel or installed in a small space
- Ground reference monitoring triggers an alarm when N-PE mode exceeds 20 volts
- Optional Flush Mounting Plate
- 10-year limited warranty
Specifications
PRODUCT ATTRIBUTES
to
of
Page
of
Installation Manual / Instruction Sheet
Warranty Sheet
Certifications
UL VZCA.E325047
ANSI/UL 1449
cUL VZCA7.E325047
CSA C22.2 No. 269.1/269.2
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.