Frame Type Plug-In Unit Rear Panel, Cut-Out for Multiple Connectors
        
        Hover to magnify image or click to enlarge
      
        Frame Type Plug-In Unit Rear Panel, Cut-Out for Multiple Connectors
Rear Panel for frame type plug-in units, with cut-outs for multiple connectors in accordance with EN 60603-2.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Rear Panel for bolting to extruded side Panel or side Panel rear angle
 - For EN 60603 (DIN 41612) connectors, types: B, C, D, F, H, Q, R, S
 
Specifications
| Works With | Frame Type Plug-In Unit | 
| Type | Rear Panel | 
| Product Type | Side Panel | 
| Material | Steel | 
| Finish | Zinc Plated | 
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.