Cable Space Doors For Floor Standing Enclosures, DPA
Hover to magnify image or click to enlarge
Cable Space Doors For Floor Standing Enclosures, DPA
The cabling door permits access to the individual cable space compartments, which allows for easy installation and maintenance in the field.
Details
Benefits
Resources
Accessories
Features
- Description: To close a vertical cable section. Used in combination with CDV. In order to close the front, top and bottom panels DPC/DPCV are required.
- Material: 2 mm steel plate.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP 44.
- Mounting requirements: Add CDH for MC frames and use CDHK for MK frames.
- Pack quantity: 1 door with hinges and equipped with double-bit 3 mm espagnolette locking system.
Specifications
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.