Skip to main content

Please Select Your Country/Language Preferences

front panel unshielded Hover to magnify image or click to enlarge

Plug-In Unit U-Profile Front Panel for Static Trapezoid Handle

U-profile front panel. Enables the assembly of a plastic or Alu-profile static trapezoid handle. The front panel can be shielded with a textile gasket.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Material Aluminum
Finish Anodized; Passivated
Accessory Type Front panel
Product Type Front Panel
Type Front Panel for Handle (PIU)
EMC Shielding No (Retrofittable)
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.