Protective Grommet
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Protective Grommet
nVent RAYCHEM G-02 is a silicone grommet that protects the heating cable at sharp edges such as endplates of insulation cladding, flanges, etc. It can be cut-to-length and resists temperatures up to 215 °C.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Simple and fast to install
- Cut to length, supplied in 1 m pieces
- High temperature resistance, up to 215 °C
- For use with polymeric heating cables
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.