TDHM Trapezoidal Deck Hanger with Threaded Nut
Hover to magnify image or click to enlarge
TDHM Trapezoidal Deck Hanger with Threaded Nut
Details
Application images
Resources
Video
Features
- Easy install
- Use TDHP perforation tool to punch hole in decking
Specifications
| Finish | nVent CADDY Armour |
| Material | Spring Steel |
| Ceiling Thickness | Static Load F |
| 0,63 mm - 0,70 mm | 600 N |
| 0,71 mm - 0,80 mm | 700 N |
| 0,81 mm - 1,00 mm | 800 N |
| 1,01 mm - 1,20 mm | 1000 N |
| 1,21 mm - 1,50 mm | 1200 N |
| > 1,50 mm | 1500 N |
Brochure
Certifications

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.