35-1 PCB-Tainer


35-1 PCB-Tainer
Catalog#: 35-1B-2-6-3
The Series 35-1 PCB Tainer is ideal for PCB retention within low shock and vibration applications.
⚠WARNING: This product can expose you to chemicals including beryllium, which is known to the State of California to cause cancer. For more information, go to www.P65Warnings.ca.gov.
Details
Resources
Distributors In Your Area
Features
- Length 50.8 mm (2.0") to 152.4 mm (6.0"), 12.7 mm (0.5") increments
- Weight 0.37 g/cm (0.033 oz/")
- DSCC 85020 and 85021 / DSCC CID 55563
- Constructed from beryllium copper or stainless steel
- Spring based retention design
- Supports PCB thickness of 0.79 mm (0.031"), 1.59 mm (0.063"), 2.38 mm (0.094") and 3.18 mm (0.125")
- Mounts to the enclosure with standard rivets or screws
- Height 4.57 mm (0.180")
- For sheet metal applications
- Width 9.14 mm (0.360") or 10.16 mm (0.400") depending on board thickness
- Available unplated or with silver, ebanol, copper, gold, nickel, zinc clear chromate, or zinc yellow chromate plating
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.