28 Lok-Tainer


28 Lok-Tainer
Catalog#: 28S-13-8-L
The Series 28 Lok Tainer is designed for enclosures with cold wall grooves and features a screw actuation, cam and lobe design for PBC retention in moderate shock and vibration environments.
⚠WARNING: This product can expose you to chemicals including beryllium, which is known to the State of California to cause cancer. For more information, go to www.P65Warnings.ca.gov.
Details
Resources
Distributors In Your Area
Features
- For cold wall applications
- Cam and lobe based retention design
- Constructed from beryllium copper or steel
- Available unplated or with silver, ebanol, copper, gold, nickel, zinc clear chromate, or zinc yellow chromate plating
- Mounts to the enclosure with standard rivets or eyelets
- Screw actuation
- Supports PCB thickness of 0.64 mm (0.025") to 3.36 mm (0.132")
- Length 127.0 mm (5.0") to 304.8 mm (12.0"), 12.7 mm (0.5") increments
- Weight 0.97 g/cm (0.087 oz/")
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.