24 Lok-Tainer
24 Lok-Tainer
Catalog#: 24BX-2-10-3-L
The Series 24 Lok Tainer is designed for sheet metal enclosure applications. It features a lever actuated cam and lobe design for tool-free PBC retention in moderate shock and vibration environments.
⚠WARNING: This product can expose you to chemicals including beryllium, which is known to the State of California to cause cancer. For more information, go to www.P65Warnings.ca.gov.
Details
Resources
Distributors In Your Area
Features
- Constructed from beryllium copper or steel
- DSCC 84168
- Lever actuation
- Cam and lobe based retention design
- Supports PCB thickness of 0.79 mm (0.031"), 1.6 mm (0.063"), or 2.4 mm (0.094")
- Weight 0.97 g/cm (0.087 oz/")
- Available unplated, or with silver, ebanol, copper, gold, nickel, zinc clear chromate, or zinc yellow chromate plating
- For sheet metal applications
- Length 31.75 mm (1.25") to 311.15 mm (12.25"), 24.5 mm (1.0") increments
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.