165 Retainer


165 Retainer
Catalog#: 165-06-5.25
The Series 165 is an economical PCB retention solution for sheet metal applications. Constructed of conductive beryllium copper, the independent spring design provides board retention for low shock and vibration applications while also providing a thermal path.
⚠WARNING: This product can expose you to chemicals including beryllium, which is known to the State of California to cause cancer. For more information, go to www.P65Warnings.ca.gov.
Details
Resources
Distributors In Your Area
Features
- Spring based retention design
- Made from conductive Alloy 10 BeCu
- Weight 0.48g/cm (0.043 oz/")
- Available with tin, nickel, zinc or electroless nickel plating
- Supports PCB thickness of 1.6 mm (0.063") or 2.4 mm (0.094")
- Length 31.75 mm (1.25") to 311.15 mm (12.25"), 24.5 mm (1.0") increments
- DSCC 85034
- For sheet metal applications
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.