RatiopacPRO Air Sealing


RatiopacPRO Air Sealing
The Self-adhesive seal closes the space between the rear horizontal rail and base plate to avoid an air short cut in RatiopacPRO Air case.
Details
Resources
Features
- The air sealing closes the space between the rear horizontal rail and base plate
- The self-adhesive seal can be glued onto the base plate
Specifications
Product Type | Air Guide |
Works With | Cases |
Material | Polyethylene |
Product Family | RatiopacPRO AIR |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.