Skip to main content

Please Select Your Country/Language Preferences

A10000147 Hover to magnify image or click to enlarge

XL-Trace Contractor Pack, Low Smoke Zero Halogen Self-Regulating Cable Kit

nVent RAYCHEM contractor packs comprise a fixed length of heating cable supplied in an easy-to-use and carry spool box. The spool allows the installer to feed out the required length easily, reducing installation time and effort.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Nominal Height 0.27 in
Nominal Width 0.54 in
Nominal Height 6.8 mm
Nominal Width 13.8 mm
Supply Voltage 220 – 240 V
Min Installation Temperature -40 °C
Min Installation Temperature -40 °F
Ground Path Type Braid
Outer Jacket Material Low Smoke Zero Halogen
Heating Cable Technology Self-Regulating
Data Copied
Metric   |   Imperial
Resources Video
RAYCHEM XL-Trace Smoke Density Test

Play

Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing