Skip to main content

Please Select Your Country/Language Preferences

BTV Self-Regulating Heating Cable

nVent RAYCHEM BTV self-regulating trace heating cables provide freeze protection and process temperature maintenance, up to 150 °F/65 °C, of pipes/vessels without steam cleaning requirements. They withstand intermittent exposure to 185 °F/85 °C and are hazardous area approved. The polyolefin outer jacket (-CR) is suitable for mild inorganic solutions. The fluoropolymer outer jacket (-CT) provides high chemical resistance against aggressive organics and corrosives.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Max Maintain or Continuous Exposure Temperature, Power On/Off 65 °C
Max Intermittent Exposure Temperature, Power On/Off 85 °C
Max Maintain or Continuous Exposure Temperature, Power On/Off 150 °F
Max Intermittent Exposure Temperature, Power On/Off 185 °F
Supply Voltage 200 – 277 V
Ground Path Type Braid
Area Classification Non-Hazardous; Hazardous
Data Copied
Metric   |   Imperial
Resources Video
RAYCHEM Self Regulating Heating Cable Installation

Play

Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing