Ventilated gland plate with Filter, AFV


Ventilated gland plate with Filter, AFV
This gland plate is a perfect solution when only natural ventilation is required and insects, dust, and other particles need to be kept out.
Details
Benefits
Resources
Features
- Description: Louvered plate, pressed out 5 mm with filter.
- Material: 1.4 mm mild steel.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP 53, in bottom or vertical position.
- Pack quantity: 1 piece.
Specifications
Thickness | 1.4mm |
Thickness | 18ga |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.