Skip to main content

Please Select Your Country/Language Preferences

Top cover with cable gland opening Hover to magnify image or click to enlarge

Top Cover With Cable Gland Opening, CRG

The roof plate with gland plate openings allow for easy cable entry in the field. Standard alternative solutions are available, which means that gland plates best suited for the application at hand can be used.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 0.06in
Thickness 1.5mm
Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.