SpectraCool Narrow Hazardous Location Indoor/Outdoor
        
        Hover to magnify image or click to enlarge
      
        SpectraCool Narrow Hazardous Location Indoor/Outdoor
SpectraCool Narrow Hazardous Location Indoor/Outdoor air conditioners are engineered specifically for hazardous location cooling. Attractive design with no heavy cast enclosure and minimal use of visible fasteners. Air conditioners do not require a purge and pressurized system.
Industry Standards
UL/cUL Listed; Type 4; 4X; File No. E469720
CE
Class 1 Div 2 Groups A, B, C, D T4
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Not re-built from light industrial air conditioners
 - Painted galvanized sheet metal cover for rugged factory and outdoor environments
 - Corrosion resistant coating on ambient side components for Type 4X models
 - Corrosion resistant coating on ambient and enclosure side components for Type 4X Offshore models
 - Dust resistant coils for filterless operation in most environments
 - Cleanable, reusable aluminum mesh filter protects coils for extremely dusty and dirty atmospheres
 - Digital temperature control
 - Narrow design to accommodate 12-in (300-mm) deep cabinets
 - R134a, R513A or R407C earth-friendly Refrigerant
 - Models for 115, 230 and 400/460 3-phase VAC power input
 - UL Listed to save customers time and money with agency approvals
 - Easy-Mount flanges for simple installation
 - Standard Type 4/4X models include
 - - Active condensate management with heater strip
 - - Compressor Heater
 - - Head Pressure Control
 - - Power-off relay for door switch and other system requirements
 - - Malfunction switch
 - Nominal cooling capacities:
 - - NHZ28 4000 BTU/hr. (1172 W)
 - - NHZ36 6000 & 8000 BTU/hr. (1758 and 2344 W)
 - - NHZ43 11000 BTU/hr. (3223 W)
 - Outdoor model operating temperature range from -40 F/ -40 C to 131 F/ 55 C (125 F/52 C on NHZ28 Series and NHZ43 Series 115V)
 
Specifications
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.