Side Plinths Stainless Steel, PSS


Side Plinths Stainless Steel, PSS
These plinth side panels close off the extra space underneath the enclosure if needed.
Details
Benefits
Resources
Accessories
Features
- Description: Side panels to cover the openings in the sides of the PFS plinth. Double folded panels for maximum strength. Compatible with combinable and compact stainless steel floor standing ranges.
- Material: AISI 304 / AISI 316L pre-grained stainless steel. Panels: 1.5 mm.
- Finish: 400 pre-grained stainless steel.
- Pack quantity: 2 panels. Mounting accessories included with PFS.
Specifications
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.