Skip to main content

Please Select Your Country/Language Preferences

Stainless Steel combinable version, single door enclosure Hover to magnify image or click to enlarge

Oil And Gas Stainless Steel Combinable Single Door, MCSS-OG

The stainless steel 316L single door combinable floor standing enclosure range, MCSS-OG, with a IP 66 protection degree, is available off the shelf in 2 or 2.5 mm panel thickness, different sizes and configurations. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure. This enclosure range is well suited for almost any environment, grade dependent.

Read more Read less

Industry Standards

cULus_UL Listed

CE, UK CA, UL

Read more Read less Print This Page
Details

Features

Specifications

Finish Brushed
Material Stainless Steel 316
Data Copied
Metric   |   Imperial

Diagrams

Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.