Skip to main content
Please Select Your Country/Language Preferences

Mild Steel Industrial Computer Enclosure, MCM

This mild steel floor standing enclosure, MCM, is pre-configured with integrated accessories to ease mounting of industrial computers and peripherals. It can be ordered with one single item number, with all relevant accessories included, which simplifies procurement.

Read more Read less

Industry Standards

CE UKCA

EAC

GOST

Read more Read less Print This Page
Details

Features

Specifications

Door Thickness 0.08in
Door Thickness 2mm
Color Light Grey
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial

Diagrams

Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.