Hinges 180-Degree Stainless Steel, MMHS


Hinges 180-Degree Stainless Steel, MMHS
With the 180-degree hinges installed, the door opens fully to the side, allowing full access for operations inside the enclosure whitout interfering with the movement of personnel in the front.
Details
Benefits
Resources
Video
Accessories
Features
- Description: Door hinges that allow the door to open 180º. Machining is not required.
- Material: Stainless steel 316.
- Pack quantity: MMHS02 - 2 pcs. MMHS03 - 3 pcs.
Specifications
Finish | Brushed |
Material | Stainless Steel 316 |
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.