Skip to main content

Please Select Your Country/Language Preferences

Glazed doors Hover to magnify image or click to enlarge

Glazed Doors, ADCS

Electrical components can be viewed while the door is closed, which keeps unauthorized personnel out and maintains the ingress protection.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 0.06in
Thickness 1.5mm
Finish Brushed
Material Stainless Steel 304
Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.