Door Stop Wall Mounted Enclosures, ADO


Door Stop Wall Mounted Enclosures, ADO
The door stop, that can be mounted easily on site, prevents the door from closing unexpectedly, which increases work safety.
Details
Benefits
Resources
Video
Accessories
Features
- Description: Door stop to fit all wall mounted enclosure dimensions. To secure the door in an open position to the degree that meets user requirements. Door stop can be mounted at the top or bottom of the enclosure. Machining is required. Minimum enclosure width ≥ 300 mm.
- Pack quantity: 1 piece with mounting accessories.
Specifications
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.